Low Fire Hazard Cables | Prysmian Group
Low Voltage cables manufactured for excellence
When purchasing low-voltage cables, you want reliability and peak performance built-in. Prysmian Group offers an unrivaled portfolio of low-voltage cables that are manufactured to the highest standards of quality. Our cables can also be tailor-made for more detailed specifications, as and when our customers need it.
Our 600-volt single conductor, low-voltage power cables include UL Types RHH/RHW-2/USE-2, and XHHW-2 designs that are ideally suited for use in a broad range of commercial, industrial and utility applications where outstanding reliability and maximum performance is critical.
Our specially designed constructions of GenFree® II Low-Smoke, Zero-Halogen XHHW-2 and RHH/RHW-2/USE-2 cables are ideal for closed environments or highly populated areas such as auditoriums, arenas, hotels and airports where more stringent requirements for smoke emissions are required.
All cables are not the same
Supporting the growing need for quality
Prysmian is helping to build the cities of the future today. Our market-leading safety technology is supported by efficient installation and maintenance processes to deliver the latest in performance, flexibility and cost-efficiency.
Cable quality has never been so crucial. We support the construction industry as it searches for new ways to maintain the quality of life for urban dwellers. All while enabling efficient installation times and providing effective new safety solutions.
Low fire hazard and fire-resistant solutions
17 FREE® and GenFREE® LSZH Cables
Our line of 17 FREE® cable constructions feature substantiated green properties and are offered at competitive prices. With the removal of halogens, this revolutionary 17 FREE line does not contain any chlorine, fluorine, bromine or iodine, truly resulting in a less toxic, more environmentally friendly "green" product.
Our line of GenFREE® II Low-Smoke, Zero-Halogen low-voltage power cables with 17 FREE technology offer superior flame resistance, low smoke emission and no halogens. Available in Type XHHW-2 single conductor designs, these cables are ideal for use in closed environments or populated spaces where more stringent customer specifications for smoke and halogen-free material are desired.
Safety and security are our priority
- We supply reliable and competitive safety solutions that aren’t limited by technology or materials.
- We communicate with end-users, opinion leaders and electrical professionals about the importance of fire safety-compliant cables for people and animals, and the importance of choosing safer cabling when designing and constructing buildings.
- We lead in safety, producing competitive fire-resistant and low fire hazard cables, and continually growing our product range to offer customers the latest in safe cables.
Contact us
Select contacts by department