Fire Resistant Cable Systems
Inside Lifeline Products
RHW-2 Power Cable
Toggle DetailsLifeline® RHW-2 Two-Hour Fire Resistive Cables are for use in Life Safety and Emergency circuits in EMT and XW Breathsaver® Phenolic Conduit. They are UL 2196 Certified Fire Resistive Cable for Survivability in a Fire.
Metal Clad (MC) Power Cable
Toggle DetailsLifeline® MC and Lifeline® MC LSZH Two-Hour Fire Resistive Cables are for use in Life Safety and Emergency circuits as self-contained raceways. They are UL 2196 Certified Fire Resistive Cable for Survivability in a Fire.
QFCI Fiber Optic Cable
Toggle DetailsQFCI is optical riser rated cable for indoor and outdoor use in vital communication and emergency systems that need to be operational during fire. The cable is LSZH and flame retardant and has a patented design that ensures operation for more than three hours in fires up to 1000ºC per upgraded IEC 60331-25.