Medium Voltage Power Cables | Prysmian Group
Our medium-voltage power cables are designed for use with a voltage from 2.41kV and up
Prysmian is recognized as a world-class leader in the development and design of medium-voltage industrial cables. With its extensive technical and engineering expertise and a state-of-the-art compound facility, Prysmian is committed to using materials with the best overall properties to create the most comprehensive line of industrial power cables to meet your design requirements—no matter what the challenge.
Prysmian offers a wide range of medium-voltage industrial cables from 2.4 kV to 35 kV that are ideally suited for performance-demanding applications and provide a proven record of reliable performance. These cable solutions include non-shielded Type MV-90 and copper tape-shielded Type MV-105 designs used extensively in pulp and paper mills, petrochemical plants, sewage treatment facilities, water treatment plants, environmental protection systems, power generating stations and other industrial applications.
Reliable cable solutions for local infrastructure
Our medium-voltage (MV) cables are manufactured to support constructions at this level, and our customers trust us with supplying the highest standards of electrical equipment. Our product offering includes non-shielded cables, copper tape-shielded cables and LSZH cables.
The insulation in our MV cables varies from paper to EPR, PVC and XLPE. The core can be used with solid or stranded copper or aluminum in both singles and triplex, and cables can be armored or unarmored.
AIRGUARD® Armored Cable Solutions
When faced with aggressive environments and high mechanical stresses, cable manufacturers have traditionally protected their cables with a lead sheath and metal armor that increase the weight of the cable and reduce the installation flexibility.
Low fire hazard and fire-resistant solutions
17 FREE® and GenFREE® LSZH Cables
Our line of 17 FREE® cable constructions feature substantiated green properties and are offered at competitive prices. With the removal of halogens, this revolutionary 17 FREE line does not contain any chlorine, fluorine, bromine or iodine, truly resulting in a less toxic, more environmentally friendly "green" product.
Our line of GenFREE® II Low-Smoke, Zero-Halogen low-voltage power cables with 17 FREE technology offer superior flame resistance, low smoke emission and no halogens. Available in Type XHHW-2 single conductor designs, these cables are ideal for use in closed environments or populated spaces where more stringent customer specifications for smoke and halogen-free material are desired.