Commercial Construction Network Solutions
Inside Telecom Products
Copper Category Cables
Toggle DetailsPrysmian Group offers a complete line of GenSPEED® Copper Category Cables available in a variety of performance levels and shielded and unshielded constructions, including Category 6A 10 Gig, Category 6, Category 5e and Category 3 cables.
Outdoor Optical Cables
Toggle DetailsPrysmian Group offers an extensive range of Outdoor Optical Cables built to withstand adverse environments and provide the maximum fiber protection. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.
Indoor-Outdoor Optical Cables
Toggle DetailsPrysmian Group offers an extensive range of Indoor-Outdoor Optical Cables that meet both the stringent environmental requirements typical of outside plant cable and the flammability requirements of premise applications. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.
Indoor Optical Cables
Toggle DetailsPrysmian Group offers an extensive range of Indoor Optical Cables optimized for any premises application and built to withstand the continuous handling and difficult routing typical of building backbones. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.
Specialty Optical Cables
Toggle DetailsPrysmian Group offers an extensive range of Optical Cables for Specialty Applications. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application including mining, airport, public transit, fire resistant, military and other harsh environment industries.
Copper Telecom OSP Cables
Toggle DetailsPrysmian Group offers an extensive range of Copper Telecom OSP Cables ensuring reliable, cost-effective performance with a broad range of industry-standard outside plant wire and cable products.
Optical Fiber
Toggle DetailsPrysmian’s optical fiber and cable technology is designed to deliver information to people and things at optimum speed. When it comes to premium and cutting-edge cables, our modeling and design expertise, together with our technology and production processes, is reflected in a complete portfolio of four mainstream single-mode and multi-mode optical fiber types.
Pre-Connectorized Solutions
Toggle DetailsPrysmian Group offers an extensive range of high performance pre-connectorized cables for different applications is available. Pigtails, patchcords, Pre-connectorized Riser cables can be supplied in different lengths, fiber type and connectors matching the highest quality standards.