Aircraft Ground Power

OVERVIEW

Aircraft Ground Power

Prysmian Group has built its reputation on quality cables specifically engineered to support the aircraft ground power market. The 400 Hz single jacket aviation cable design provides the best design with the maximum number of options and provides greater versatility for the aircraft of today and for future aircraft requirements.

Quality Design

Below are some unique qualities of the 400 Hz cable design that improves overall quality of the product:

  • The extra flexible Class M conductor stranding provides the cable with superior flexing capabilities which improve overall handling of the cable by the end user.
  • The thermoset jacket compound is a propriety formulation providing enhance cold-weather and abrasion resistant properties, which are critical during operation within a harsh environment such as an airport tarmac.