Automotive & Commercial Vehicle Cable Solutions
Inside Automotive & Commercial Vehicle Wire & Cable
Mono Cable
Toggle DetailsDraka Prestolite Automotive offers one of the widest ranges of low-voltage primary wire available in the industry. Our product offering includes not only standard products, but also those produced for use in specific automotive OEM specifications and custom applications..
Prysmian Group’s primary wire is used for automotive point-to-point electrical connection and is ideal for general purpose wiring in automobiles, boats, trucks, buses, tractors, trailers and other motor-driven equipment. We offer a variety of gauge sizes, permanent colors and packaging options to meet the needs of OEM and Distributor customers. Draka Prestolite Automotive brand primary wire meets or exceeds SAE and ISO specifications. The products from 85°C to 200°C.
Battery Cable
Toggle DetailsDraka Prestolite Automotive battery cable products are used in a variety of vehicles such as cars, trucks, buses, marine, tractors and off-road vehicles and industrial equipment.
Battery cable is a low-voltage solution for automotive, agricultural and construction electrical connection applications. Our shielded battery cable products support the growing need of flexible yet reliable solutions to reduce electrical noise and increased temperatures on a multitude of high-voltage and low-voltage applications. Prysmian provides a full range of gauge- and metric-sized battery cable that meets or exceeds SAE and ISO specifications. These products are available in both copper and aluminum constructions and range in temperature from 85°C to 200°C.
Multicore Cable
Toggle DetailsAutomotive multicore cable is used for sensor assemblies in passenger cars, trucks, buses, marine equipment, or any vehicle where heat, flexibility and resistance to chemicals and abrasion are required. In addition, Draka Prestolite Automotive offers a variety of data cables for applications used in the transportation, construction, recreational vehicle, industrial and marine markets.