New Installation capabilities
Installation Capabilities
Installation capabilities
As one of the world’s largest cable manufacturers, we have to anticipate and meet the demands of the industry. In multiple locations across the globe. And in multiple different environments. And because the market never stays still, neither do we. Constantly investing time and resources so that our manufacturing capabilities and installation assets continue to cater to the latest demands. We are always improving and innovating, offering new installation solutions that range from off-the-shelf equipment to bespoke designs
Our extensive track record means our knowledge of how to carry out a submarine cable installation is second to none – we make the best use of the available resources to ensure project efficiency and safety at all times. However challenging the conditions. From shallow water to deep water, from soft soils to hard soils, from single cable to bundled cables, we have the experience and assets to provide complete solutions across all manner of cable installations.
Cable lay and
installation vessels
Prysmian fields three of the most state-of-the-art cable-laying vessels in the world. They offer extended project versatility with deep-water installation capabilities of up to 3,000 m, as well as shallow-water and near-shore solutions:
Giulio Verne
- DP2 cable lay vessel
- 7000 tonnes carousel
- Extensive cable lay track record (> 10 years)
- Bundled cable lay capability
- Conducted deepest power cable lay at 1600m water depth
Cable Enterprise
- DP2 cable lay barge (DP2 conversion in 2015)
- 4000 tonnes carousel
- Bundled cable lay capability
- 180T pull ahead winch for ploughing operations
- Ability to ground out
Ulisse
- Newest addition to the cable laying fleet
- Cable lay barge
- 7000 tonnes carousel
- 8 point mooring system
- Bundled cable lay capability
- Ability to ground out
Burial Tools
Sea Mole
Hydroplow
- Towed jetting system
- Up to 12 bar jetting pressure
- Subsea cable loading capability
HD3 Plough
- Jet assisted plough
- 3.0 / 3.3m burial share
- 150 ton bollard pull
- Subsea cable loading capability
- N°2 HD3 ploughs available
Otter
-
Shallow water jet trenching ROV
-
5 - 15 bar jetting pressure