TransPowr® Compact (Smooth Body) ACSR Bare Overhead Conductor (Canada)
Product description
Smooth Body ACSR is a composite compactlay- stranded conductor. The conductors are manufactured in accordance with the requirements of the latest applicable issues of CSA C49.2. The steel strands form the central core of the conductor, around which is stranded a layer of aluminum 1350-H19 wires. The sizes listed on the following pages are common examples used in overhead lines. Metric (mm2) sizes are also available. The Canadian Smooth Body ACSR conductors are supplied in various tensile strength configurations, designated as Type 100, Type 150, and Type 200. For each conductor gauge size, the regular product is known as Type 100. Type 150 designates a conductor design with the same AWG size, but with 150% the rated strength of the Type 100. Type 200 follows accordingly, with twice the rated strength of the Type 100.
Product standard taxonomy
CSA