Lifeline® System Installation

 

Per the applicable building codes and Lifeline® installation instructions, Lifeline® products are installed in raceways or are self-contained raceways.

Lifeline Technical Information Sheets & Installation Instructions

This Technical Information Sheet (TIS) covers Lifeline® RHW-2 Cables: UL- Certified and Listed Two- Hour Fire Resistive Cable for use in EMT Conduit and BreathSaver® XW Phenolic Conduit-2– FHIT25C

This Technical Information Sheet (TIS) covers Lifeline® RHW-2 or RW90 Cables: UL- Certified and Listed One-Hour Fire Resistive Power Cables.

This Technical Information Sheet (TIS) covers Lifeline® MC and MC LSZH Jacketed Single and Multi-Conductor: UL- Certified and Listed One-Hour and Two-Hour Fire-Resistive Power Cables.

This guide provides suggestions for various methods, equipment and tools that have been found practical based on field experience during the installation of Prysmian Group’s fire resistive Lifeline® MC and Lifeline® MC LSZH Cable systems in fire-rated applications.

This Technical Information Sheet (TIS) covers Lifeline® MC Cables: Classified by UL to UL 2196 for one-hour installations.

This Addendum provides additional installation instructions for splicing with Lifeline® MC Cables and Jacketed LSZH MC Cables with 350MCM conductors.

This Addendum provides additional installation instructions for splicing four conductor 2AWG cables with 10AWG grounding conductors, part numbers LMC04002-0410 and LMCJ04002-0410.

This Technical Information Sheet (TIS) covers Lifeline® MC Cables and Jacketed LSZH MC Cables sizes 2 AWG to 750MCM, UL Electrical Circuit Integrity System (FHIT) No. 50

Questions? Contact us

Webform
CAPTCHA
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question is for testing whether or not you are a human visitor and to prevent automated spam submissions.