Welding Cord
Welding Cord
Welding Cord
Our CAROL® product line includes a wide offering of Carolprene® and Super Vu-Tron® welding cables for use in secondary voltage resistance welding leads.
Carolprene® welding cable, which is RoHS compliant, is available in 6 AWG through 500 kcmil fully annealed, stranded bare copper (Class K constructions) and features good flexibility, abrasion resistance and has a jacket with excellent color retention.
Our Super Vu-Tron® Type RHH/RHW welding cable, which may also be used in power supply applications not exceeding 600 volts AC, is offered in 6 AWG through 4/0 fully annealed, stranded bare copper (Class M).
Our cables meet or exceed industry standards and requirements
Prysmian Group’s role is to ensure that new product development, product innovation and quality keep pace with industry requirements and set the trends.
Our welding cord products carry a full range of listings and certifications with Underwriters Laboratories, Inc. and the Canadian Standard Association. In addition, many products meet or exceed the requirements of OSHA, MSHA and other relevant industry standards.