Industrial Lighting for Airports and Roadways
Inside Industrial Lighting
Airport Lighting
Toggle DetailsPrysmian offers a range of Draka brand FAA-approved, medium-voltage cables designed for lighting applications in safety-critical airport and airfield systems. These cables include FAA-L-824 in Type B and Type C, as well as a triple rated MV-90 cable approved by UL, FAA L-824 Type C and CSA Type ASLC. Draka’s airport lighting cables have been certified, “100% Buy American,” by the FAA.
Roadway Lighting
Toggle DetailsPrysmian offers a variety of Draka brand low-voltage cables designed for roadway lighting applications. Available in UL Type RHH/RHW-2/USE-2 or XHHW-2, these cables may be installed in wet or dry locations, indoors or outdoors, in raceways, underground ducts aerial or direct buried.