Railway Cables and Solutions
Inside Railway
Power
Toggle DetailsPrysmian offers a variety of power cables for use in railway and underground applications including:
- Low- and medium-voltage for traction power
- Low voltage, low smoke, zero halogen (LSZH) for facility wiring
- Medium voltage low smoke, zero halogen (LSZH) cables for traction power
- Emergency circuits
Signaling
Toggle DetailsPrysmian offers a variety of multiconductor 600- and 2000-volt signal cables specifically designed for use in railroad signal and control circuits in accordance with the AREMA Signal Manual:
- Underground
- Underground Armored
- Aerial Armored
- Track Wire
- Axle Counter
Communication
Toggle DetailsCommunication cables used in Railway and Underground applications include:
- QFCI
- Thermoset Fiber All-Dielectric Rodent Resistant—NFPA 130
- Thermoset Fiber Metallic Armor