FlexRibbon® Technology
Very High-Fiber Count FlexRibbon®Cables
Toggle DetailsOne early focal point for FlexRibbon® technology was to increase the fiber count for common duct sizes. Prysmian Group now offers counts of 1728 to 6912 that are optimized for 1-1/4”, 1-1/2” or 2” duct. Some are offered with 250-micron fiber, while others are made smaller with 200-micron fiber. Click through to our product datasheets for details.
Microduct Cables with FlexRibbon® Technology
Toggle DetailsMicroduct cables provide a popular and efficient way to deploy cable. However, many customers want ribbon because it’s easy to splice. Traditional (flat) ribbons aren’t compatible with microduct, but FlexRibbon technology is. Click through to our product datasheets for details.
Flame-Rated Cables with FlexRibbon® Technology
Toggle DetailsBring the many benefits of flexible ribbons indoors. Small size and easy handling are available in cables that can be used entirely indoors or brought into a building with no need for a transitional splice. Click through to our product datasheets for details.
OSP FlexRibbon Cables for General-Purpose Applications
Toggle DetailsHero cables like our 6912 are impossible without FlexRibbon technology. Yet, this technology also brings game-changing benefits to lower fiber counts. Click through to our product datasheets for details.
Inside FlexRibbon® Products
FlexRibbon® Indoor Cables
Toggle DetailsExtensive range of Indoor Optical Cables optimized for any premises application and built to withstand the continuous handling and difficult routing typical of building backbones. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.
FlexRibbon® Indoor-Outdoor Cables
Toggle DetailsOur Indoor-Outdoor Optical Cables meet both the stringent environmental requirements typical of outside plant cable and the flammability requirements of premise applications. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.
FlexRibbon® Outdoor Cables
Toggle DetailsPrysmian Group offers an extensive range of Outdoor Optical Cables built to withstand adverse environments and provide the maximum fiber protection. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application.