GenSPEED® Fiber Category Solutions

OVERVIEW

GenSPEED® Optical Fiber Cable Solutions

 

Prysmian Group’s GenSPEED® line of fiber optic cable for voice, video and data derive from over 35 years of technical expertise and manufacturing excellence. Long recognized as a leader in telecom cabling systems, GenSPEED® offers a broad range of fiber optic cables for every application that meet today’s performance expectations, while setting the standards for tomorrow.

Distributed Antenna System (DAS) Applications

 

GenSPEED®’s indoor-outdoor, plenum-hybrid cable designs facilitate power and data solutions for IP devices. These cables incorporate either 12, 14 or 16 AWG copper conductors for remote powering with a central loose-tube fiber subunit for data transmission. The overall installation burden is reduced by integrating these two vital network functions into a common cable sheath.

Inside GenSPEED® Optical Fiber Products

Prysmian Group offers an extensive range of Indoor-Outdoor Optical Cables that meet both the stringent environmental requirements typical of outside plant cable and the flammability requirements of premise applications. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Indoor Optical Cables optimized for any premises application and built to withstand the continuous handling and difficult routing typical of building backbones. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Optical Cables for Specialty Applications. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application including mining, airport, public transit, fire resistant, military and other harsh environment industries.

 

GO TO PRODUCTS →