CL Advantage
CL™ Advantage
Industry-leading reliability, performance and installation
CL™ Advantage is the next evolutionary step in medium-voltage technology. Utilities have historically used round concentric neutrals and linear low-density polyethylene (LLDPE) thermoplastic jackets. CL Advantage incorporates compact conductor stranding with flat-strap copper concentric neutrals and a cross-linked polyethylene (XLPE) thermoset jacket. With this combination of features, CL Advantage provides superior protection in a compact, light-weight cable that delivers a lower-total-cost solution with the following Advantages:
- Higher temperature performance than traditional LLDPE-jacketed cables
- Greater resistance to deformation
- Lower line loss
- Improved safety through easier-to-strip jacket
Providing a sustainable solution
Prysmian Group’s medium-voltage cables are already the greenest choice for renewable collection systems. Now CL Advantage technology is available for utility distribution systems. With its built-in cost benefits and long-term efficiencies, CL Advantage is the total green solution—allowing you to “go green” and save green for an overall better return on investment.
- Reduced copper in concentric neutrals
- Reduced overall diameter and weight allows for longer standard lengths on the same size shipping reel resulting in fewer shipments and lower CO2 emissions
- Cooler operation for better efficiency over the life of the cable
- Optimal efficiency with lower line loss
- Lead-free compounds
- Available on returnable reels with ALESEA technology